SFFS983A August 2025 – October 2026 MSPM0G1518 , MSPM0G1519 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0G3529-Q1
To cover the multipoint latent faults in SRAM, a software test can be executed at start-up to cover all the locations used in the application. This test gives coverage for multiple bit fails in locations not normally accessed during application run time.