SFFS422 May   2022

 

  1.   Trademarks
  2.   2
  3. 1Scope
  4. 2Related Documents
  5. 3Related Standards and Acronyms
  6. 4Concept Overview
    1. 4.1 System Block Diagram
    2. 4.2 System Specifications
    3. 4.3 Conditions of use: Assumptions
      1. 4.3.1 Generic Assumptions
      2. 4.3.2 Specific Assumptions
    4. 4.4 Safe Torque Off Implementation
      1. 4.4.1 Subsystem Elements
      2. 4.4.2 STO Safe Subsystem States and Timing Diagram
      3. 4.4.3 STO_1 Subsystem
      4. 4.4.4 STO_2 Subsystem
      5. 4.4.5 MCU (SIL 1) Diagnostic Coverage
      6. 4.4.6 STO_FB Subsystem
      7. 4.4.7 Information on ICs
        1. 4.4.7.1 Isolated 24-V Input Receiver
        2. 4.4.7.2 Load Switch: TPS22919
        3. 4.4.7.3 High-Side Switch: TPS27S100
        4. 4.4.7.4 Isolated Gate Driver: ISO5852S (ISO5452)
    5. 4.5 Safe State
  7. 5Concept FMEA
    1. 5.1 System FMEA
  8. 6References

Safe State

The safe-state is triggered by the following events:

  1. Active low STO_1 input signal requesting safe torque off
  2. Active low STO_2 input signal requesting safe torque off
  3. Diagnostic coverage of STO_1 or STO_2 subsystems (ISO1211 and corresponding load switches) detects a dangerous fault
  4. Safe power supply voltages P24V, P3V3 or the corresponding logic supply voltages of the STO_1 and STO_2 subsystem are cut-off