SDAA410 June 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
Consider an industrial robot arm with each joint containing:
A central motion controller generates trajectory commands at 1 kHz (1 millisecond cycle time) and requires position feedback from all joints to compute the next control output. Requirements dictate that if any joint fails to respond within the cycle deadline, all joints must enter a safe braking state. This needs a strong reliable and deterministic communication backbone, in this case implemented over standard ethernet.