SDAA410 June 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
This design uses different packet priorities, as discussed in section 2.4. All the packets use VLAN Tag 255, but this can be modified as per application requirements. CPSW also supports filtering packets based on VLAN tags and hardware modification of VLAN tags. The application leverages the VLAN Packet prioritization along with frame preemption logic in hardware to significantly improve the round-trip latencies