SDAA410 June 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
After Integration of IEEE802.1Q, IEEE802.1AS, IEEE802.1Qbu/Qbr, a significant improvement in the overall round-trip latencies is observed.
| Node |
Round trip time (us) (background traffic 512B) |
Average Improvement v/s Test-1 |
|---|---|---|
| Node-1 (nearest) |
Min: 8.44 Max: 51.50 Avg: 29.74 |
94.19% |
| Node-2 |
Min: 23.60 Max: 75.82 Avg: 49.82 |
92.41% |
| Node-3 |
Min: 40.05 Max: 96.08 Avg: 69.10 |
89.72% |
| Node-4 |
Min: 57.13 Max: 115.87 Avg: 85.86 |
87.50% |
| Node-5 (farthest) |
Min: 70.67 Max: 135.90 Avg: 101.95 |
85.48% |