SDAA410 June 2026 AM2611 , AM2612 , AM2612-Q1 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P2 , AM263P2-Q1 , AM263P4 , AM263P4-Q1
The IEEE 802.1Qbu and IEEE 802.3br standards work in tandem to define the Interspersing Express Traffic (IET) frame preemption mechanism. This technology reduces latency for time-critical data in Time-Sensitive Networking (TSN) applications. When a high-priority express packet arrives at a network switch while a low-priority, best-effort packet is already being sent, the switch temporarily pauses the transmission of the low-priority frame. The urgent traffic is immediately sent across the wire. Once the time-critical data has completely cleared the queue, the switch resumes the transmission of the fragmented lower-priority frame right from where it left off. This hardware-level optimization prevents massive data frames from blocking time-sensitive control communication. It eliminates the need for large, inefficient guard bands and ensures deterministic performance in automated environments like industrial robotics and automotive networks.