SDAA341 June 2026 F28377D-SEP , INA901-SP , SN54SLC8T245-SEP , TPS7A4501-SP , TPS7H1121-SEP , TPS7H1121-SP , TPS7H5020-SEP , TPS7H5020-SP , TPS7H6101-SEP
The F28379D Launchpad is connected to the backside of the power stage PCB (Figure 3-7) and is powered via the USB debugging interface to the PC with corresponding jumper headers mounted (Figure 3-8):
Figure 3-7 F28379D Launchpad is Connected
to the Backside of the Power Stage PCB
Figure 3-8 By Applying the Jumpers J1, J2
and J3 the MCU Board is Powered via USB Port, Independent of the Power Stage
Design