SDAA267 January   2026 TCA9539-Q1 , TCA9539A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to TCA9539A-Q1 I2C GPIO expander
  5. 2Key Specification Comparison: TCA9539A-Q1 vs TCA9539-Q1
    1. 2.1 I²C Addressing Scheme and Compatibility
    2. 2.2 Multidevice and Zonal Architectures
  6. 3Why Use Interrupts with I²C GPIO Expanders?
  7. 4Application Examples Using TCA9539A-Q1
    1. 4.1 Zonal Controller
    2. 4.2 Infotainment and ADAS Peripheral Control
    3. 4.3 Automotive Body Control Module (BCM)
    4. 4.4 Audio and Peripheral Monitoring
  8. 5Summary
  9. 6References

Multidevice and Zonal Architectures

Maintaining an identical I²C addressing scheme is especially important in automotive systems that employ multiple TCA9539-Q1 GPIO expanders on a shared bus, such as body electronics and zonal controller architectures. The TCA9539AQPWRQ1 can be introduced into these systems without requiring changes to I²C address maps or software configuration.

For applications requiring a larger number of unique I²C addresses, device also offers related device variant with orderable part number TCA9539BQPWRQ1 with expanded address capability allowing another four unique I2C addresses as shown in Table 2-2. This allows up to eight unique devices on the same I2C bus if using both TCA9539AQPWRQ1 and TCA9539BQPWRQ1 as shown in Figure 2-1

 Using 4x TCA9539A and 4x
                    TCA9539B for Multi-Device and Zonal Architectures Figure 2-1 Using 4x TCA9539A and 4x TCA9539B for Multi-Device and Zonal Architectures

Although the TCA9539AQPWRQ1 is designed as a drop-in replacement, TI recommends validating system-level requirements such as supply voltage, GPIO loading, power-up behavior, and thermal margin when migrating any device.