SDAA267 January 2026 TCA9539-Q1 , TCA9539A-Q1
The TCA9539AQPWRQ1 is designed to be pin-to-pin compatible with TCA9539-Q1 and TCA9539QPWRQ1, supporting direct replacement in existing designs without requiring schematic, layout, or firmware changes in applications detailed in Application Examples Using TCA9539A-Q1.
Table 2-2 lists key specifications relevant for migration from TCA9539-Q1 to TCA9539A-Q1.
| Parameter | TCA9539-Q1 | TCA9539A-Q1 |
|---|---|---|
| Supply Voltage Range | 1.65V to 3.6V | 1.65V to 5.5V |
| GPIO Count | 16 | 16 |
| I²C Data Rate | Up to 400kHz (Fast-mode) | Up to 400kHz (Fast-mode) |
| Operating Temperature | –40°C to 125°C | –40°C to 125°C |
| Maximum Junction Temp (TJ) | 135°C | 140°C |
| 5V Tolerant I/Os | Yes | Yes |
| VOL / IOL VOH / IOH |
0.5 V at 8mA, 0.7V at
10mA 3.3V at –8mA, 3.2V at –10mA |
0.5V at 8mA, 0.7 V at
10mA 4.7V at –8mA, 4.5 V at –10mA |
| Reset Pin | Yes | Yes |
| Interrupt Output | Yes | Yes |
| Number of I²C Addresses | Four (TCA9539QPWRQ1) | Eight
|
| ESD (HBM) | ±2kV | ±2kV |
| ESD (CDM) | ±1kV | ±1kV |
| Package | TSSOP-24 | TSSOP-24 |