SDAA267 January 2026 TCA9539-Q1 , TCA9539A-Q1
The TCA9539AQPWRQ1 uses the same I²C addressing scheme as the TCA9539-Q1 (orderable part number TCA9539QPWRQ1), verifying full compatibility at the bus level when replacing an existing device. Both devices support programmable I²C target addresses through external address pins. The TCA9539AQPWRQ1 allows selection of up to four unique addresses on the I²C bus using A0 and A1 hardware selectable address pins similar to TCA9539QPWRQ1.
Because the address pin definition and encoding are unchanged, existing pull-up or pull-down configurations on the address pins can be reused without modification when migrating from TCA9539-Q1 to TCA9539A-Q1.
| Parameter | TCA9539-Q1 | TCA9539A-Q1 | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Orderable part number TCA9539QPWRQ1 | Orderable part number TCA9539AQPWRQ1 | Orderable part number TCA9539BQPWRQ1 | |||||||
| I²C target addres scheme |
|
|
|
||||||
| I²C target addresses | A1 | A0 | ADDRESS | A1 | A0 | ADDRESS | A1 | A0 | ADDRESS |
| L | L | 116 (decimal) 74 (hex) |
L | L | 116 (decimal) 74 (hex) |
L | L | 112 (decimal) 70 (hex) |
|
| L | H | 117 (decimal) 75 (hex) |
L | H | 117 (decimal) 75 (hex) |
L | H | 113 (decimal) 71 (hex) |
|
| H | L | 118 (decimal) 76 (hex) |
H | L | 118 (decimal) 76 (hex) |
H | L | 114 (decimal) 72 (hex) |
|
| H | H | 119 (decimal) 77 (hex) |
H | H | 119 (decimal) 77 (hex) |
H | H | 115 (decimal) 73 (hex) |
|
| Number of I²C Addresses | Four addresses | Four addresses | Four addresses | ||||||
| Eight addresses | |||||||||