SDAA267 January 2026 TCA9539-Q1 , TCA9539A-Q1
The TCA9539AQPWRQ1 delivers a seamless, drop-in upgrade for TCA9539-Q1/TCA9539QPWRQ1 automotive designs, combining full pin-to-pin and software compatibility with improved system flexibility and robustness. Designers can migrate without schematic, layout, or firmware changes while immediately benefiting from a wider 1.65V to 5.5V supply range, more I²C addresses, and higher thermal margin.
With Fast-mode I²C support, integrated interrupt signaling, and hardware reset, the device enables efficient event-driven operation that reduces MCU overhead and bus traffic. Dual address variants (TCA9539AQPWRQ1 and TCA9539BQPWRQ1) allow up to eight devices on a single bus, simplifying scalable GPIO expansion in zonal and high-density architectures.
Preferred for zonal and body domain controller, infotainment, ADAS, and peripheral monitoring, the TCA9539A-Q1 reduces MCU pin count and minimizes routing complexity.
For smaller pin-count needs, the TCA9536-Q1 offers a compact (1.08mm2), 4-bit, cost-optimized alternative, while TCAL9539-Q1 extends the same 16-bit I/O architecture with advanced diagnostics and functional-safety features in the QFN package.