SDAA267 January   2026 TCA9539-Q1 , TCA9539A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to TCA9539A-Q1 I2C GPIO expander
  5. 2Key Specification Comparison: TCA9539A-Q1 vs TCA9539-Q1
    1. 2.1 I²C Addressing Scheme and Compatibility
    2. 2.2 Multidevice and Zonal Architectures
  6. 3Why Use Interrupts with I²C GPIO Expanders?
  7. 4Application Examples Using TCA9539A-Q1
    1. 4.1 Zonal Controller
    2. 4.2 Infotainment and ADAS Peripheral Control
    3. 4.3 Automotive Body Control Module (BCM)
    4. 4.4 Audio and Peripheral Monitoring
  8. 5Summary
  9. 6References

Why Use Interrupts with I²C GPIO Expanders?

The TCA9539A-Q1 open-drain interrupt output is asserted when any input state differs from the corresponding input port register state. This interrupt is used to indicate to the host MCU or SoC that an input state has changed, prompting the controller to initiate a read operation. This allows the host MCU or SoC to operate in an event-driven manner rather than continuously polling GPIO status registers.

This interrupt driven operation reduces I²C bus traffic, lowers software overhead, and can improve system response time in automotive designs.