SDAA260 April   2026 CC1310 , CC1311P3 , CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1350 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PHY Settings Exported with the Standard Commands
    1. 2.1 Standard Packet Format (1 Length Byte)
      1. 2.1.1 TX using CMD_PROP_TX and Standard Packet Format (1 Length Byte)
      2. 2.1.2 RX using CMD_PROP_RX and Standard Packet Format (1 Length Byte)
      3. 2.1.3 TX using CMD_PROP_TX_ADV and Standard Packet Format (1 Length Byte)
      4. 2.1.4 RX using CMD_PROP_RX_ADV and Standard Packet Format (1 Length Byte)
    2. 2.2 Standard Packet Format (2 Length Bytes)
      1. 2.2.1 TX using CMD_PROP_TX_ADV and Standard Packet Format (2 Length Bytes)
      2. 2.2.2 RX Using CMD_PROP_RX_ADV and Standard Packet Format (2 Length Bytes)
  6. 3TX and RX Settings Exported with the Advanced Commands
    1. 3.1 Advanced Packet Format
      1. 3.1.1 TX using CMD_PROP_TX_ADV and Advanced Packet Format
      2. 3.1.2 RX using CMD_PROP_RX_ADV and Advanced Packet Format
    2. 3.2 Standard Packet Format (1 Length Byte)
      1. 3.2.1 TX using CMD_PROP_TX_ADV and Standard Packet Format (1 Length Byte)
      2. 3.2.2 RX using CMD_PROP_RX_ADV and Standard Packet Format (1 Length Byte)
    3. 3.3 Standard Packet Format (2 Length Bytes)
      1. 3.3.1 TX using CMD_PROP_TX_ADV and Standard Packet Format (2 Length Bytes)
      2. 3.3.2 RX using CMD_PROP_RX_ADV and Standard Packet Format (2 Length Bytes)
  7. 4References

Standard Packet Format (1 Length Byte)

Assume that you want to transmit a payload of 3 bytes (0x01, 0x02, 0x03).

Over the air, the packet will look like what is shown in Figure 2-1.

 Standard Packet Format (1 Length Byte) Figure 2-1 Standard Packet Format (1 Length Byte)