SBOU274 December 2021 OPT3004
Table 5-2 lists the bill of materials for the OPTMBEVM motherboard.
Designator | Quantity | Description | PartNumber | Manufacturer |
---|---|---|---|---|
C1 |
1 |
CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 |
GCM155C71A105KE38D |
MuRata |
J1, J2, J3, J4, J5, J6, J7, J8 |
8 |
PC Pin Terminal Connector Through Hole Gold 0.017" (0.43mm) Dia |
3121-2-00-15-00-00-08-0 |
Mill-Max |
R2 | 1 | RES, 620, 5%, 0.05 W, 0201 | RC0201JR-07620RL | Yageo America |
R5, R18 | 2 | RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 | ERJ-1GN0R00C | Panasonic |
R7 | 1 | RES, 1.5 k, 5%, 0.05 W, 0201 | RC0201JR-071K5L | Yageo America |
R8 | 1 | RES, 100, 1%, 0.05 W, 0201 | ERJ-1GEF1000C | Panasonic |
R9 | 1 | RES, 1.00 M, 1%, 0.05 W, AEC-Q200 Grade 0, 0201 | RK73H1HTTC1004F | KOA Speer |
R10 | 1 | RES, 47 k, 5%, 0.05 W, 0201 | RC0201JR-0747KL | Yageo America |
R11, R12 | 2 | RES, 27, 5%, 0.05 W, 0201 | RC0201JR-0727RL | Yageo America |
R13, R14, R15 | 3 | RES, 4.7 k, 5%, 0.05 W, 0201 | RC0201JR-074K7L | Yageo America |
R16, R17 | 2 | RES SMD 5.1K OHM 5% 1/20W 0201 | CRCW02015K10JNED | Vishay Dale |
S1 | 1 | Switch, Tactile, SPST-NO, 0.05A, 12V, SMD | RS-032G05A3-SM RT | C&K Components |
U1 | 1 | Socket, DIP-8, 2.54 mm Pitch, SMT | 114-87-308-41-134161 | Preci-Dip |
U2 | 1 | Low-Capacitance + / - 15 kV ESD-Protection Array for High-Speed Data Interfaces, 2 Channels, -40 to +85 degC, 6-pin SON (DRS), Green (RoHS & no Sb/Br) | TPD2E001DRST-NM | Texas Instruments |
U3 | 1 | Single Output Low Noise LDO, 400 mA, Fixed 3.3 V Output, 1.7 to 5.5 V Input, with Reverse Current Protection, 5-pin SOT-23 (DBV), -40 to 85 degC, Green (RoHS & no Sb/Br) | TPS73633DBVT | Texas Instruments |
U4 | 1 | Mixed Signal Microcontroller, RGZ0048A (VQFN-48) | MSP430F5503IRGZR | Texas Instruments |
Y1 | 1 | Crystal, 24 MHz, 10 pF, SMD | ABM3B-24.000MHZ-10-1-U-T | Abracon Corporation |
FID1, FID2, FID3, FID4 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
J2 | 0 | Header, 2.54mm, 5x1, Gold, TH | 61300511121 | Wurth Elektronik |
R4 | 0 | RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 | ERJ-1GN0R00C | Panasonic |