SBOK093 December 2024 OPA4H199-SP
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = V– | ±125 | ±895 | µV | ||
| TA = –55°C to 125°C | ±925 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –55°C to 125°C | ±0.3 | µV/℃ | |||
| PSRR | Input offset voltage versus power supply | VCM = V–, VS = 4V to 40V | TA = –55°C to 125°C | ±0.3 | ±1 | µV/V | |
| VCM = V–, VS = 2.7V to 40V | ±1 | ±5 | |||||
| Channel separation | f = 0Hz | 5 | µV/V | ||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±10 | pA | ||||
| IOS | Input offset current | ±10 | pA | ||||
| NOISE | |||||||
| EN | Input voltage noise | f = 0.1Hz to 10Hz | 1.8 | µVPP | |||
| 0.3 | µVRMS | ||||||
| eN | Input voltage noise density | f = 1kHz | 10.8 | nV/√Hz | |||
| f = 10kHz | 9.4 | ||||||
| iN | Input current noise | f = 1kHz | 82 | fA/√Hz | |||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | VS = 40V, (V–) – 0.1V < VCM < (V+) – 2V (Main input pair) | TA = –55°C to 125°C | 107 | 130 | dB | |
| VS = 4V, (V–) – 0.1V < VCM < (V+) – 2V (Main input pair) | 82 | 100 | |||||
| VS = 2.7V, (V–) – 0.1V < VCM < (V+) – 2V (Main input pair) | 75 | 95 | |||||
| VS = 2.7V to 40V, (V+) – 1V < VCM < (V+) + 0.1V (Aux input pair) | 85 | ||||||
| INPUT CAPACITANCE | |||||||
| ZID | Differential | 100 || 9 | MΩ || pF | ||||
| ZICM | Common-mode | 6 || 1 | TΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = 40V, VCM = V– (V–) + 0.1V < VO < (V+) – 0.1V |
120 | 145 | dB | ||
| TA = –55°C to 125°C | 142 | ||||||
| VS = 4V, VCM = V– (V–) + 0.1V < VO < (V+) – 0.1V |
104 | 130 | |||||
| TA = –55°C to 125°C | 125 | ||||||
| VS = 2.7V, VCM = V– (V–) + 0.1V < VO < (V+) – 0.1V |
101 | 120 | |||||
| TA = –55°C to 125°C | 118 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 4.5 | MHz | ||||
| SR | Slew rate | VS = 40V, G = +1, CL = 20pF | 21 | V/µs | |||
| tS | Settling time | To 0.01%, VS = 40V, VSTEP = 10V , G = +1, CL = 20pF | 2.5 | µs | |||
| To 0.01%, VS = 40V, VSTEP = 2V , G = +1, CL = 20pF | 1.5 | ||||||
| To 0.1%, VS = 40V, VSTEP = 10V , G = +1, CL = 20pF | 2 | ||||||
| To 0.1%, VS = 40V, VSTEP = 2V , G = +1, CL = 20pF | 1 | ||||||
| Phase margin | G = +1, RL = 10kΩ, CL = 20pF | 60 | ° | ||||
| Overload recovery time | VIN × gain > VS | 400 | ns | ||||
| THD+N | Total harmonic distortion + noise (1) | VS = 40V, VO = 3VRMS, G = 1, f = 1kHz | 0.00021% | ||||
| OUTPUT | |||||||
| Voltage output swing from rail | Positive and negative rail headroom | VS = 40V, RL = no load | 5 | 10 | mV | ||
| VS = 40V, RL = 10kΩ | 50 | 70 | |||||
| VS = 40V, RL = 2kΩ | 300 | 350 | |||||
| VS = 2.7V, RL = no load | 1 | 6 | |||||
| VS = 2.7V, RL = 10kΩ | 5 | 12 | |||||
| VS = 2.7V, RL = 2kΩ | 25 | 40 | |||||
| ISC | Short-circuit current | ±75 | mA | ||||
| CLOAD | Capacitive load drive | 1000 | pF | ||||
| ZO | Open-loop output impedance | f = 1MHz, IO = 0A | 525 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | VCM = V–, IO = 0A | 560 | 685 | µA | ||
| TA = –55°C to 125°C | 750 | ||||||