SBOK093 December 2024 OPA4H199-SP
The OPA4H199-SP is a 40V operational amplifier and is optimized for use in a space environment. The device offers exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125µV, typ), low offset drift (±0.3µV/°C, typ), low noise (10.8nV/√Hz and 1.8µVPP), and 4.5MHz bandwidth
Unique features such as differential and common-mode input voltage range to the supply rail, high output current (±75mA), high slew rate (21V/µs), and high capacitive load drive (1nF) make the OPA4H199-SP a robust, high performance operational amplifier for high-voltage space applications. The OPA4H199-SP is available in a small-sized, radiation-hardened plastic, 14-pin SOT-23 (DYY) package. The SOT-23 (DYY) package has a body size that is less than 1/5th of the size of traditional 14-pin ceramic packages. The OPA4H199-SP is specified from –55°C to 125°C.