SBOK093 December   2024 OPA4H199-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Electrical Characteristics
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix A: Enhanced Low Dose Rate Sensitivity (ELDRS) Characterization Report
  9.   B Appendix B: HDR Results Report at 100krad(Si)
  10.   C Appendix C: LDR Results Report at 100krad(Si)
  11.   D Appendix D: HDR Results Report at 100krad(Si) with Absolute Maximum Rating Supply Voltage

Device Details

Table 1-1 lists the device information used in the TID HDR characterization.

Table 1-1 Device and Exposure Details
TID Exposure Details
TI DeviceOPA4H199-SP
Package14-pin SOT-23-THIN (DYY)
TI Part Name

5962R2321401PXE

TechnologyLBC9 (Linear BiCMOS 9)
Assembly Lot Number

4185179PHI

Quantity TestedHDR: 28 Devices
  • 5 biased and 5 unbiased units at 30krad(Si) levels
  • 5 biased and 5 unbiased units at 50krad(Si) levels
  • 5 biased and 5 unbiased units at 100krad(Si) levels
  • 3 control/correlation units with no exposure
LDR:
  • 5 biased and 5 unbiased units at 30krad(Si) levels
  • 5 biased and 5 unbiased units at 50krad(Si) levels
  • 5 biased and 5 unbiased units at 100krad(Si) levels
  • 4 control/correlation units with no exposure
HDR (VCM = V+ = 40V condition):
  • 4 biased units at 100krad(Si) levels
HDR and LDR Radiation FacilityHDR: Texas Instruments Inc., CLAB, Dallas, TX
LDR: Radiation Test Solutions, Colorado Springs, Colorado
HDR and LDR Dose Level100krad(Si)
HDR and LDR Dose RateHDR: 165mrads(Si)/s ionizing radiation dose rate1
LDR: 10mrads(Si)/s ionizing radiation dose rate
HDR and LDR Radiation SourceHDR: Gamma rays provided by Hopewell GR420 Co60 source. Dosimetry performed by Hopewell via GEX using GEX Alanine dosimeters
LDR: Gamma rays provided by JLSA 81-22 or JLSA 81-23 Co60 LDR source. Dosimetry performed by Air Ionization Chamber (AIC) traceable to NIST
Irradiation TemperatureAmbient, room temperature controlled to 25°C (±6°C) per MIL-STD-883 and MIL-STD-750.
  1. 100krad biased and unbiased devices were annealed for 1 week at room temperature with their respective bias condition resulting in an effective dose rate of 165mrad(Si)/s.
OPA4H199-SP OPA4H199-SP Example
                    Device Figure 1-1 OPA4H199-SP Example Device