SBOK090A January   2025  – April 2025 THVD9491-SEP

PRODUCTION DATA  

  1.   1
  2.   THVD9491-SEP Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE) Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Event Rate Calculations
    3. 5.3 SET Results
  9. 6Summary
  10. 7References
  11. 8Revision History

Abstract

The purpose of this study is to characterize the single-event-effects (SEE) performance due to heavy-ion irradiation of the THVD9491-SEP, 1.2V to 5.5V octal bus transceiver. Heavy-ions with an LETEFF of 47.5MeV × cm2 / mg were used to irradiate six production devices. Flux of approximately 105ions/cm2 × s and fluence of approximately 107ions / cm2 per run were used for the single-event latch-up (SEL) characterization and flux of approximately 104ions / cm2× s and fluence of approximately 106ions / cm2 per run were used for the single-event transients (SET) characterization. The results demonstrate that the THVD9491-SEP is SEL-free up to LETEFF = 47.5MeV × cm2/ mg at 125°C. Additionally, the single-event transient (SET) performance for output voltage excursions ≥ |10%| from the nominal voltage are discussed.