SBOK090A January   2025  – April 2025 THVD9491-SEP

PRODUCTION DATA  

  1.   1
  2.   THVD9491-SEP Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE) Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Event Rate Calculations
    3. 5.3 SET Results
  9. 6Summary
  10. 7References
  11. 8Revision History

Event Rate Calculations

Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross-sections according to methods described in Heavy Ion Orbital Environment Single-Event Effects Estimations. A minimum shielding configuration of 100mils (2.54mm) of aluminum and worst-week solar activity is assumed. (This is similar to a 99% upper bound for the environment). Table 5-2 lists the event rate calculations using the 95% upper-bounds for the SEL. It is important to note that this number is for reference since no SEL events were observed.
Table 5-2 SEL Event Rate Calculations for Worst-Week LEO and GEO Orbits
Orbit Type Onset LET (MeV–cm2 / mg) CREME96 Integral Flux ( / day–cm2) σSAT (cm2) Event Rate ( / day) Event Rate (FIT) MTBE (years)
LEO(ISS) 47.5 6.40 × 10-4 1.23 × 10-7 7.87 × 10-11 3.28 × 10-3 3.48 × 107
GEO 2.17 × 10-3 2.67 × 10-10 1.11 × 10-2 1.03 × 107

MTBE is the mean-time-between-events in years at the given event rates. These rates clearly demonstrate the SEE robustness of the THVD9491-SEP in two harshly conservative space environments. Customers using the THVD9491-SEP must only use the above estimations as a rough guide and TI recommends performing event rate calculations based on specific mission orbital and shielding parameters to determine if the product satisfies the reliability requirements for the specific mission.