SBOK090A January   2025  – April 2025 THVD9491-SEP

PRODUCTION DATA  

  1.   1
  2.   THVD9491-SEP Single-Event Effects (SEE) Radiation Report
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE) Mechanisms
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Event Rate Calculations
    3. 5.3 SET Results
  9. 6Summary
  10. 7References
  11. 8Revision History

Test Device and Test Board Information

The THVD9491-SEP is a packaged 14-pin, SOIC plastic package as shown in the pinout diagram in Figure 3-2. Figure 3-3 shows the device with the package decapped to reveal the die for heavy ion testing. shows the evaluation board used for radiation testing. Figure 3-4 shows the bias diagram used for Single-Event Latch-up (SEL) testing. A thermal camera image used to verify accurate temperature recordings for SEL testing at 125°C.

THVD9491-SEP THVD9491-SEP Pinout
                    Diagram Figure 3-1 THVD9491-SEP Pinout Diagram
THVD9491-SEP THVD9491-SEP Pinout
                        DiagramFigure 3-2 THVD9491-SEP Pinout Diagram
THVD9491-SEP THVD9491-SEP with Decapped
                        PackageFigure 3-3 THVD9491-SEP with Decapped Package
THVD9491-SEP THVD9491-SEP SEL Bias
                        Diagram 1Figure 3-4 THVD9491-SEP SEL Bias Diagram 1
THVD9491-SEP THVD9491-SEP SEL Bias
                        Diagram 2Figure 3-5 THVD9491-SEP SEL Bias Diagram 2
THVD9491-SEP THVD9491-SEP SET Bias Diagram
                    1 Figure 3-6 THVD9491-SEP SET Bias Diagram 1
THVD9491-SEP THVD9491-SEP SET Bias Diagram
                    2 Figure 3-7 THVD9491-SEP SET Bias Diagram 2