SBAU353 October 2021
In addition to the PHI, the EVM has a header connected to the digital lines that can be used to connect a logic analyzer or oscilloscope. This placement allows for easy access to the digital communications. Header J7 is connected to the digital lines between the ADS131A04 and the PHI connector. Table 4-2 describes the digital header pins.
| Signal Name | Digital Header Pin |
|---|---|
| EVM_RAW_5V | J7[1-2] |
| RESET | J7[3-4] |
| DIN | J7[5-6] |
| DONE | J7[7-8] |
| CS | J7[9-10] |
| DRDY | J7[11-12] |
| SCLK | J7[13-14] |
| DOUT | J7[15-16] |
| 3V3_IOVDD | J7[17-18] |
| GND | J7[19-20] |