SBAU353 October 2021
On the bottom side of the ADS131A04EVM board is a set of unpopulated surface-mount connectors (J6 and J8). When populated, these devices can be used to connect to a TI LaunchPad directly as a typical BoosterPack™ plug-in module.
Connectors J6 and J8 are a set of 10x2, 100 mil connectors. As shown in Table 4-3, the pin numbers for J6 and J8 map to the pin numbers for a standard 40-pin LaunchPad connector. To align pin 1 of the launch pad to J6[1], which corresponds to +3.3V, the PHI connector (J5) on the ADS131A04EVM will face towards the top of the launchpad, and the launchpad will be placed underneath the ADS131A04EVM.
| ADS131A04EVM Connection | ADS131A04EVM (J6, J8) | LaunchPad Connection |
|---|---|---|
| 3V3_IOVDD(+3.3 V) | J6[1] | Pin 1 |
| SCLK | J6[13] | Pin 7 |
| EVM_ID_SCL | J6[17] | Pin 9 |
| EVM_ID_SDA | J6[19] | Pin 10 |
| DOUT | J8[14] | Pin 17 |
| DIN | J8[12] | Pin 18 |
| GND | J8[2] | Pin 19 |
| EVM_RAW_5V(+5 V) | J6[2] | Pin 21 |
| GND | J6[4] | Pin 22 |
| DRDY | J8[7] | Pin 37 |
| CS | J8[5] | Pin 38 |
| RESET | J8[3] | Pin 39 |
Figure 4-1 Launchpad connector (schematic)