SBAA531 November 2021 ADS8860 , ADS8862 , ADS8881 , ADS9110 , ADS9224R
The figures shown in this application note use a single-ended configuration for simplicity. The actual model implementation uses a differential configuration. The differential configuration simply mirrors many of the key elements such as sample and hold resistors and capacitors. The output of the differential input is converted to single ended using a voltage-controlled voltage source. Figure 2-10 illustrates the differential sample and hold configuration.
Figure 2-10 Differential Sample and
Hold