SBAA222A October   2017  – April 2025 ADS1282-SP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Overview
  5. SEE Mechanisms
  6. Test Device and Evaluation Board
  7. Irradiation Facility and Setup
    1. 4.1 Depth, Range, and LETeff Calculation
  8. Test Setup and Procedures
    1. 5.1 SEE Testing Block Diagram
    2. 5.2 Test Parameters
    3. 5.3 Test Conditions
  9. SET Test Results
  10. SEL Test Results
  11. Conclusions
  12. Acknowledgment
  13. 10References
  14. 11Revision History

Conclusions

TI's ADS1282-SP was tested for single-event effects. No latch-up was detected up to a LET of 50.5MeV × cm2/ mg and temperatures of 85°C and 125°C. The device exhibited single-event upsets in the data converter output with a threshold of 2.7MeV × cm2/ mg, and the saturated cross section was 3.7E–4 cm2.