SBAA222A October 2017 – April 2025 ADS1282-SP
The following parameters were measured during SEL and SET testing at approximately 1-second intervals:
| PARAMETER | SEL | SET |
|---|---|---|
| DUT temperature | 85°C and 125°C | Ambient |
| AVDD | +5.25V | +4.75V |
| DVDD | +3.6V | +1.7V |
| Maximum fluence | 107 ions/cm2 | 106 ions/cm2 or 100 events |