ZHCSFK9B September 2016 – December 2021 UCC28951-Q1
PRODUCTION DATA
Connect this pin to a bias supply in the range from 8 V to 17 V. Place high-quality, low ESR and ESL and at least 1-µF ceramic bypass capacitor CVDD from this pin to GND. TI recommends using a 10-Ω resistor in series from the bias supply to the VDD pin to form an RC filter with the CVDD capacitor.