ZHCSFK9B September 2016 – December 2021 UCC28951-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
UVLO_RTH | Start threshold | 6.75 | 7.9 | V | ||
TA = 25°C | 7.3 | |||||
UVLO_FTH | Minimum operating voltage after start | 6.15 | 7.2 | V | ||
TA = 25°C | 6.7 | |||||
UVLO_HYST | Hysteresis | 0.53 | 0.75 | V | ||
TA = 25°C | 0.6 | |||||
SUPPLY CURRENTS | ||||||
IDD(off) | Startup current | VDD = 5.2 V | 270 | µA | ||
VDD = 5.2 V, TA = 25°C | 150 | |||||
IDD | Operating supply current | 10 | mA | |||
TA = 25°C | 5 | |||||
VREF OUTPUT VOLTAGE | ||||||
VREF | VREF total output range | 0 ≤ IR ≤ 20 mA, 8 V ≤ VDD ≤ 17 V | 4.925 | 5.075 | V | |
0 ≤ IR ≤ 20 mA, 8 V ≤ VDD ≤ 17 V, TA = 25°C | 5 | |||||
ISCC | Short circuit current | VREF = 0 V | –53 | –23 | mA | |
SWITCHING FREQUENCY (½ OF INTERNAL OSCILLATOR FREQUENCY FOSC) | ||||||
FSW(nom) | Total range | 92 | 108 | kHz | ||
TA = 25°C | 100 | |||||
DMAX | Maximum duty cycle | 97% | ||||
TA = 25°C | 95% | |||||
SYNCHRONIZATION | ||||||
PHSYNC | Total range | RT = 59 kΩ between RT and GND, Input pulses 200 kHz, D = 0.5 at SYNC | 85 | 95 | °PH | |
RT = 59 kΩ between RT and GND, Input pulses 200 kHz, D = 0.5 at SYNC, TA = 25°C | 90 | |||||
FSYNC | Total range | RT = 59 kΩ between RT and 5 V; –40 °C ≤ TJ ≤ 125°C | 180 | 220 | kHz | |
TA = 25°C | 200 | |||||
TPW | Pulse width | 2.2 | 2.8 | µs | ||
TA = 25°C | 2.5 | |||||
ERROR AMPLIFIER | ||||||
VICM | Common-mode input voltage range | VICM range ensures parameters, the functionality ensured for 3.6 V < VICM < VREF + 0.4 V, and –0.4 V < VICM < 0.5 V | 0.5 | 3.6 | V | |
VIO | Offset voltage | – 7 | 7 | mV | ||
IBIAS | Input bias current | –1 | 1 | µA | ||
EAHIGH | High-level output voltage | V(EA+) – V(EA–) = 500 mV, IEAOUT = –0.5 mA | 3.9 | V | ||
V(EA+) – V(EA–) = 500 mV, IEAOUT = –0.5 mA, TA = 25°C | 4.25 | |||||
EALOW | Low-level output voltage | V(EA+) – V(EA–) = –500 mV, IEAOUT = 0.5 mA | 0.35 | V | ||
V(EA+) – V(EA–) = –500 mV, IEAOUT = 0.5 mA, TA = 25°C | 0.25 | |||||
ISOURCE | Error amplifier source current | –8 | –0.5 | mA | ||
TA = 25°C | –3.75 | |||||
ISINK | Error amplifier sink current | 2.7 | 5.75 | mA | ||
TA = 25°C | 4.6 | |||||
IVOL | Open-loop DC gain | TA = 25°C | 100 | dB | ||
GBW | Unity gain bandwidth(1) | TA = 25°C | 3 | MHz | ||
CYCLE-BY-CYCLE CURRENT LIMIT | ||||||
VCS_LIM | CS pin cycle-by-cycle threshold | 1.94 | 2.06 | V | ||
TA = 25°C | 2 | |||||
INTERNAL HICCUP MODE SETTINGS | ||||||
IDS | Discharge current to set cycle-by-cycle current limit duration | VCS = 2.5 V, VVSS = 4 V | 15 | 25 | µA | |
VCS = 2.5 V, VVSS = 4 V, TA = 25°C | 20 | |||||
VHCC | Hiccup OFF time threshold | 3.2 | 4.2 | V | ||
TA = 25°C | 3.6 | |||||
IHCC | Discharge current to set Hiccup Mode OFF Time | 1.9 | 3.2 | µA | ||
TA = 25°C | 2.55 | |||||
SOFT START/ENABLE | ||||||
ISS | Charge current | VSS = 0 V | 20 | 30 | µA | |
TA = 25°C | 25 | |||||
VSS_STD | Shutdown, restart threshold | 0.25 | 0.7 | V | ||
TA = 25°C | 0.5 | |||||
VSS_PU | Pullup threshold | 3.3 | 4.3 | V | ||
TA = 25°C | 3.7 | |||||
VSS_CL | Clamp voltage | 4.2 | 4.95 | V | ||
TA = 25°C | 4.65 | |||||
LIGHT-LOAD EFFICIENCY CIRCUIT | ||||||
VDCM | DCM threshold | VDCM = 0.4 V, Sweep CS confirm there are OUTE and OUTF pulses, TA = 25°C | 0.37 | 0.39 | 0.41 | V |
VDCM = 0.4 V, Sweep CS, confirm there are OUTE and OUTF pulses, 0°C ≤ TA ≤ 85°CDCM threshold, (6) | 0.364 | 0.39 | 0.416 | V | ||
VDCM = 0.4 V, Sweep CS, confirm there are OUTE and OUTF pulses, –40°C ≤ TA ≤ 125°C(6) | 0.35 | 0.39 | 0.43 | V | ||
IDCM_SRC | DCM Sourcing Current | CS < DCM threshold | 14 | 26 | µA | |
CS < DCM threshold, TA = 25°C | 20 | |||||
OUTPUTS OUTA, OUTB, OUTC, OUTD, OUTE, OUTF | ||||||
ISINK/SRC | Sink and source peak current(6) | TA = 25°C | 0.2 | A | ||
RSRC | Output source resistance | IOUT = 20 mA | 10 | 35 | Ω | |
IOUT = 20 mA, TA = 25°C | 20 | |||||
RSINK | Output sink resistance | IOUT = 20 mA | 5 | 30 | Ω | |
IOUT = 20 mA, TA = 25°C | 10 | |||||
THERMAL SHUTDOWN | ||||||
Rising threshold(6) | TA = 25°C | 160 | °C | |||
Falling threshold(6) | TA = 25°C | 140 | °C | |||
Hysteresis | 20 | °C |