ZHCSD93A january 2015 – december 2020 UCC28700-Q1
PRODUCTION DATA
PARAMETER | SYMBOL | NOTES AND CONDITIONS | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input Voltage | VIN | 100 | 115/230 | 240 | V | |
Line Frequency | fLINE | 47 | 50/60 | 64 | Hz | |
No Load Input Power | PSB_CONV | VIN = Nom, IO = 0 A | 30 | mW | ||
Brownout Voltage | VIN(RUN) | IO = Nom | 70 | V | ||
OUTPUT CHARACTERISTICS | ||||||
Output Voltage | VO | VIN = Nom, IO = Nom | 4.75 | 5 | 5.25 | V |
Output Voltage Ripple | VRIPPLE | VIN = Nom, IO = Max | 0.1 | V | ||
Output Current | IO | VIN = Min to Max | 1 | 1.05 | A | |
Output OVP | VOVP | IOUT = Min to Max | 5.75 | V | ||
Transient Response | ||||||
Load Step (VO = 4.1 V to 6 V) | VOΔ | (0.1 A to 0.6 A) or (0.6 A to 0.1 A) VOΔ = 0.9 V for COUT calculation in applications section | 4.1 | 5 | 6 | V |
SYSTEMS CHARACTERISTICS | ||||||
Switching Frequency | 105 | kHz | ||||
Full Load Efficiency (115/230 V RMS Input) | η | IO = 1 A | 74% | 76% |