SLUS168F April 1999 – July 2025 UCC2808-1 , UCC2808-2 , UCC3808-1 , UCC3808-2
PRODUCTION DATA
The UCCx808-x device is a highly-integrated push-pull PWM controller that is low power and has a current mode. The controller employs low starting current and an internal control algorithm that offers accurate static output voltage regulation against line and load. The UCCx808-x family offers a variety of package temperature range options, and choice of undervoltage lockout levels. The family has UVLO thresholds and hysteresis options for offline and battery-powered system.
| PART NUMBER | TURN ON THRESHOLD | TURN OFF THRESHOLD |
|---|---|---|
| UCCx808-1 | 12.5V | 8.3V |
| UCCx808-2 | 4.3V | 4.1V |
| TA = TJ | PACKAGED DEVICES | |
|---|---|---|
| UVLO OPTION | SOIC (D) | |
| –40°C to 85°C | 12.5V / 8.3V | UCC2808D-1 |
| 4.3V / 4.1V | UCC2808D-2 | |
| 0°C to 70°C | 12.5V / 8.3V | UCC3808D-1 |
| 4.3V / 4.1V | UCC3808D-2 | |