ZHCSSY1 august 2023 UCC23113
PRODUCTION DATA
VDD= 15 V, 1-µF capacitor from VDD to VEE, CLOAD = 1 nF for timing tests and 180nF for IOH and IOL tests, TJ = –40°C to +150°C, (unless otherwise noted)

| CLOAD = 180-nF |


| CLOAD = 1 nF |

| IOUT = 0 mA |

| IOUT = 20 mA (sinking) |


| IF = 10 mA |



| CLOAD = 1 nF |

| IOUT = 20 mA (sourcing) |


| TA = 25°C |