ZHCSOE5B March 2022 – January 2023 UCC21737-Q1
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ASC | 1 | I | Active high to enable active short circuit function to force output high during system failure events. Tie to COM if unused. |
OC | 2 | I | Overcurrent detection pin for SenseFET, DESAT, and shunt resistor sensing. Tie to COM if unused. |
COM | 3 | P | Common ground reference. Connect to emitter pin for IGBT and source pin for SiC-MOSFET |
OUTH | 4 | O | Gate driver output pull up |
VDD | 5 | P | Positive supply rail for gate drive voltage. Bypass with a >10-μF capacitor to COM to support specified gate driver source peak current capability. Place decoupling capacitor close to the pin. |
OUTL | 6 | O | Gate driver output pull down |
CLMPE | 7 | O | External active Miller clamp control. Connect this pin to the gate of the external Miller clamp MOSFET. Leave floating if unused. |
VEE | 8 | P | Negative supply rail for gate drive voltage. Bypass with a >10-μF capacitor to COM to support specified gate driver sink peak current capability. Place decoupling capacitor close to the pin. |
GND | 9 | P | Input power supply and logic ground reference |
IN+ | 10 | I | Noninverting gate driver control input. Tie to VCC if unused. |
IN– | 11 | I | Inverting gate driver control input. Tie to GND if unused. |
RDY | 12 | O | Power good for VCC-GND, VDD-COM, and VEE-COM. RDY is open drain configuration and can be paralleled with other RDY signals. |
FLT | 13 | O | Active low fault alarm output upon overcurrent or short circuit. FLT is in open drain configuration and can be paralleled with other faults. |
RST/EN | 14 | I | The RST/EN serves two purposes: 1) Enable or shutdown the output side. The FET is turned off by a regular turn-off if EN is set to low; 2) Resets the OC condition signaled on FLT pin if RST/EN is set to low for more than 1000 ns. A reset of signal FLT is asserted at the rising edge of RST/EN. For automatic reset function, this pin only serves to enable or shutdown the output side. The FET is turned off by a regular turn-off, if terminal EN is set to low. Tie to IN+ for automatic reset. |
VCC | 15 | P | Input power supply from 3 V to 5.5 V. Bypass with a >1-μF capacitor to GND. Place decoupling capacitor close to the pin. |
APWM | 16 | O | Isolated PWM output monitoring ASC pin status. Leave floating if unused. |