ZHCSOE5B March 2022 – January 2023 UCC21737-Q1
PRODUCTION DATA
VDD = 20 V, VEE = –5 V |
VDD = 20 V, VEE = –5 V |
IN+ = High | IN- = Low |
IN+ = Low | IN- = Low |
VDD = 20 V, VEE = –5 V | IN+ = High, IN- = Low |
VDD = 20 V, VEE = –5 V | IN+ = Low, IN- = Low |
VDD/VEE = 20 V/–5 V |
VCC = 3.3 V | VDD = 18 V | CL = 100 pF |
RON = 0 Ω | ROFF = 0 Ω |
VCC = 3.3 V | VDD = 18 V | CL = 100 pF |
RON = 0 Ω | ROFF = 0 Ω |
VCC = 3.3 V | VDD = 18 V | CL = 10 nF |
RON = 0 Ω | ROFF = 0 Ω |
VCC = 3.3 V | VDD = 18 V | CL = 10 nF |
RON = 0 Ω | ROFF = 0 Ω |