ZHCSUB8V June 1976 – February 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Output voltage | VI = 8V to 20V, and IO = 5mA to 350mA | Legacy chip and new chip | 3.2 | 3.3 | 3.4 | V | |
| TJ = full range | Legacy chip | 3.1 | 3.3 | 3.5 | |||
| TJ = –40°C to 125°C | New chip | 3.1 | 3.3 | 3.5 | |||
| Output voltage line regulation | IO = 200mA, VIN = 5.3V to 25V | Legacy chip | 9 | 100 | mV | ||
| New chip | 28 | 50 | |||||
| IO = 200mA, VIN = 8V to 25V | Legacy chip | 3 | 50 | ||||
| New chip | 9 | 20 | |||||
| Ripple rejection | VI = 8V to 18V, f = 120Hz | IO = 100mA, TJ = full range | Legacy chip | 62 | dB | ||
| IO = 100mA, TJ = –40°C to 125°C | New chip | 57 | |||||
| IO = 300mA | Legacy chip | 62 | 80 | ||||
| New chip | 56 | 62 | |||||
| Output voltage load regulation | VI = 8V and IO = 5mA to 500mA | Legacy chip | 20 | 100 | mV | ||
| New chip | 20 | 40 | |||||
| Temperature coefficient of output voltage | IO = 5mA | TJ = full range | Legacy chip | –1 | mV/°C | ||
| TJ = –40°C to 125°C | New chip | –1 | |||||
| Output noise voltage | f = 10 Hz to 100 KHz | Legacy chip | 40 | 200 | µVrms | ||
| New chip | 80 | 200 | |||||
| Dropout voltage | Legacy chip and new chip | 2.0 | V | ||||
| Bias current | Legacy chip | 4.5 | 6 | mA | |||
| New chip | 3.5 | 4.5 | 6 | ||||
| Bias current change | VI = 8V to 25V, IO = 200mA | TJ = full range | Legacy chip | 0.8 | mA | ||
| TJ = –40°C to 125°C | New chip | 0.8 | |||||
| IO = 5 mA to 350mA | TJ = full range | Legacy chip | 0.5 | ||||
| TJ = –40°C to 125°C | New chip | 0.5 | |||||
| Short-circuit output current | VI = 35V | Legacy chip | 300 | mA | |||
| VI = 30V | New chip | 400 | |||||
| Peak output current | Legacy chip | 700 | mA | ||||
| New chip | 735 | ||||||