ZHCSUB8V June 1976 – February 2025
PRODUCTION DATA
| PRODUCT(1) | VOUT |
|---|---|
| UA78Mxxyyyz | xx is the nominal output voltage (for example, 05 = 5.0V, 15 = 15.0V). yyy is the package designator. z is the package quantity. Devices can ship with the legacy chip (CSO: SFB) or the new chip (CSO: RFB). The reel packaging label provides CSO information to distinguish which chip is being used. Device performance for new and legacy chips is denoted throughout the data sheet. |