ZHCSUB8V June 1976 – February 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Output voltage | VI = 10.5V to 23V, and IO = 5mA to 350mA | 7.7 | 8 | 8.3 | V | |
| TJ = 0°C to 125°C | 7.6 | 8.4 | ||||
| Output voltage line regulation | IO = 200mA, VIN = 10.5V to 25V | 6 | 100 | mV | ||
| IO = 200mA, VIN = 11V to 25V | 2 | 50 | ||||
| Ripple rejection | VI = 11V to 21.5V, f = 120Hz | IO = 100mA, TJ = 0°C to 125°C | 56 | dB | ||
| IO = 300mA | 56 | 80 | ||||
| Output voltage load regulation | IO = 5mA to 500mA | 25 | 160 | mV | ||
| IO = 5mA to 200mA | 10 | 80 | ||||
| Temperature coefficient of output voltage | IO = 5mA | TJ = 0°C to 125°C | –1 | mV/°C | ||
| Output noise voltage | f = 10 Hz to 100 kHz, | 52 | µVrms | |||
| Dropout voltage | 2.0 | V | ||||
| Bias current | 4.5 | 6 | mA | |||
| Bias current change | VI = 9V to 25V, IO = 200mA | TJ = 0°C to 125°C | 0.8 | mA | ||
| IO = 5 mA to 350mA | TJ = 0°C to 125°C | 0.5 | ||||
| Short-circuit output current | VI = 35V | 250 | mA | |||
| Peak output current | 700 | mA | ||||