ZHCSUB8V June 1976 – February 2025
PRODUCTION DATA
Tie the COMMON pin to ground to set the OUTPUT pin to the desired fixed output voltage.
Although not required, a 0.33µF bypass capacitor is recommended on the input, and a 0.1µF bypass capacitor is recommend on the output.