ZHCSR45D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
Average = 4
RBW = 3 kHz
VBIAS = 0.35 V
ST = 2 s
P1 = 0 dBM

OFF isolation is measured at the output of the OFF channel. For example, when VSEL = GND and A1 is the input, the output is measured at 1B2. All unused analog input (A) ports are connected to ground, and output (B) ports are left open.