over recommended operating free-air temperature range, VDD = 3.3 V ± 0.3 V, RL = 200 Ω, CL = 10 pF
(unless otherwise noted) (see Figure 7-1 and Figure 7-2)| PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | TYP(1) | MAX | UNIT |
|---|
| tpd (2) | A or B/C | B/C or A | | 0.3 | | ns |
| tPZH, tPZL | SEL | A or B/C | 0.5 | | 15 | ns |
| tPHZ, tPLZ | SEL | A or B/C | 0.9 | | 9 | ns |
| tsk(o) (3) | A or B/C | B/C or A | | 50 | 100 | ps |
| tsk(p) (4) | A or B/C | B/C or A | | 50 | 100 | ps |
| tON/tOFF(5) | PD | A or B/C | | | 250 | ns |
(1) All typical values are at VDD = 3.3 V (unless otherwise noted), TA = 25°C.
(2) The propagation delay is the calculated RC time constant of the typical ON-state resistance of the switch and the specified load capacitance when driven by an ideal voltage source (zero output impedance).
(3) Output skew between center port (A4 to A5) to any other port
(4) Skew between opposite transitions of the same output in a given device |tPHL – tPLH|
(5) Device enable/disable time from PD