ZHCSR45D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 2 | I/O | Port A Common I/O signal path |
A1 | 3 | I/O | Port A Common I/O signal path |
A2 | 6 | I/O | Port A Common I/O signal path |
A3 | 7 | I/O | Port A Common I/O signal path |
A4 | 9 | I/O | Port A Common I/O signal path |
A5 | 10 | I/O | Port A Common I/O signal path |
A6 | 11 | I/O | Port A Common I/O signal path |
A7 | 12 | I/O | Port A Common I/O signal path |
B0 | 38 | I/O | Port B I/O signal path |
B1 | 37 | I/O | Port B I/O signal path |
B2 | 34 | I/O | Port B I/O signal path |
B3 | 33 | I/O | Port B I/O signal path |
B4 | 29 | I/O | Port B I/O signal path |
B5 | 28 | I/O | Port B I/O signal path |
B6 | 25 | I/O | Port B I/O signal path |
B7 | 24 | I/O | Port B I/O signal path |
C0 | 36 | I/O | Port C I/O signal path |
C1 | 35 | I/O | Port C I/O signal path |
C2 | 32 | I/O | Port C I/O signal path |
C3 | 31 | I/O | Port C I/O signal path |
C4 | 27 | I/O | Port C I/O signal path |
C5 | 26 | I/O | Port C I/O signal path |
C6 | 23 | I/O | Port C I/O signal path |
C7 | 22 | I/O | Port C I/O signal path |
GND | Exposed Center Pad | — | Ground |
LED_A0 | 15 | I/O | Port A LED I/O Common signal path, (may also be used as a general purpose signal path) |
LED_A1 | 16 | I/O | Port A LED Common I/O signal path, (may also be used as a general purpose signal path) |
LED_A2 | 42 | I/O | Port A LED Common I/O signal path, (may also be used as a general purpose signal path) |
LED_B0 | 17 | I/O | Port B LED I/O signal path, (may also be used as a general purpose signal path) |
LED_B1 | 18 | I/O | Port B LED I/O signal path, (may also be used as a general purpose signal path) |
LED_B2 | 41 | I/O | Port B LED I/O signal path, (may also be used as a general purpose signal path) |
LED_C0 | 19 | I/O | Port C LED I/O signal path, (may also be used as a general purpose signal path) |
LED_C1 | 20 | I/O | Port C LED I/O signal path, (may also be used as a general purpose signal path) |
LED_C2 | 40 | I/O | Port C LED I/O signal path, (may also be used as a general purpose signal path) |
PD | 5 | I | Power down input, active high |
SEL | 13 | I | Select input |
VDD | 1, 4, 8, 14, 21, 30, 39 | — | Power |