ZHCSR45D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
There are many Local Area Network (LAN) applications in which the ethernet hubs or controllers have a limited number of I/Os or need to route signals from a single ethernet PHY to multiple ethernet jacks. The TS3L501E solution can effectively expand the limited I/Os by switching between multiple ethernet jacks to interface them to a single ethernet PHY.
The LED_An, LED_Bn,and LED_Cn pins are rated the same as the other signal path pins so you may use these pins as extra data paths if needed.