ZHCSR45D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| VIK | SEL, PD | VDD = 3.6 V, IIN = –18 mA | –0.7 | –1.2 | V | ||||
| IIH | SEL, PD | VDD = 3.6 V, VIN = VDD | ±2 | μA | |||||
| IIL | SEL, PD | VDD = 3.6 V, VIN = GND | ±1 | μA | |||||
| IOFF | SEL, PD | VDD = 0 V, VIN = 0 to 3.6 V | ±1 | μA | |||||
| ICC | VDD = 3.6 V, II/O = 0, switch ON or OFF | 250 | 600 | μA | |||||
| ICC_PD | VDD = 3.6 V, VIN = 3.6 V, PD = high | 1 | |||||||
| CIN | SEL, PD | f = 1 MHz, VIN = 0 | 2.6 | 3 | pF | ||||
| COFF | B or C port | VI = 0,f = 1 MHz, outputs open, switch OFF | 3 | 4 | pF | ||||
| CON | VI = 0,f = 1 MHz, outputs open, switch ON | 9 | 9.8 | pF | |||||
| ron | VDD = 3 V, 1.5 V ≤ VI ≤ VDD, IO = –40 mA | 4 | 8 | Ω | |||||
| ron(flat) (3) | VDD = 3 V, VI = 1.5 V and VDD, IO = –40 mA | 0.7 | Ω | ||||||
| Δron (4) | VDD = 3 V, 1.5 V ≤ VI ≤ VDD, IO = –40 mA | 0.8 | 1.5 | Ω | |||||