ZHCSR45D September 2010 – October 2022 TS3L501E
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | 3 | 3.6 | V |
| VIH | High-level control input voltage (SEL) | 2 | 5.5 | V |
| VIL | Low-level control input voltage (SEL) | 0 | 0.8 | V |
| VIN | Input voltage (SEL) | 0 | 5.5 | V |
| VI/O | Input or output voltage | 0 | VDD | V |
| TA | Operating free-air temperature | –40 | 85 | °C |