ZHCSJI3H March 2007 – August 2022 TS3A24159
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|
| Dynamic | |||||||||
| Turnon time | tON | VCOM = VCC, RL = 50 Ω | CL = 35 pF, See Figure 7-5 | 25°C | 1.8 V | 53 | 75 | ns | |
| Full | 1.65 V to 1.96 V | 80 | |||||||
| Turnoff time | tOFF | VCOM = VCC, RL = 50 Ω | CL = 35 pF, See Figure 7-5 | 25°C | 1.8 V | 24 | 35 | ns | |
| Full | 1.65 V to 1.96 V | 40 | |||||||
| Break-before-make time | tBBM | VNC = VNO = VCC, RL = 50 Ω | CL = 35 pF, See Figure 7-6 | 25°C | 1.8 V | 2 | 30 | 40 | ns |
| Full | 1.65 V to 1.96 V | 1 | 50 | ||||||