ZHCSMH9C april 2022 – august 2023 TPSI3052-Q1
PRODUCTION DATA
PARAMETER(1)(2) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 89.3°C/W, VVDDP = 5.5 V, TJ = 150°C, TA = 25°C, three-wire mode. |
254 | mA | ||
RθJA = 89.3°C/W, VEN = 24 V, TJ = 150°C, TA = 25°C, two-wire mode. |
58 | |||||
RθJA = 89.3°C/W, VEN = 48 V, TJ = 150°C, TA = 25°C, two-wire mode. |
29 | |||||
PS | Safety input, output, or total power | RθJA = 89.3°C/W, TJ = 150°C, TA = 25°C. |
1.4 | W | ||
TS | Maximum safety temperature | 150 | °C |