ZHCSMH9C april 2022 – august 2023 TPSI3052-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation, VDDP. | VVDDP = 5 V, RPXFR = 20 kΩ, three-wire mode, CVDRV = 100 pF, CDIV1 = 33 nF, CDIV2 = 100 nF fEN = 1-kHz square wave, VEN = 5 V peak to peak. |
250 | mW | ||
| Maximum power dissipation, EN. | RPXFR = 20 kΩ, two-wire mode, CVDRV = 100 pF, CDIV1 = 33 nF, CDIV2 = 100 nF fEN = 1-kHz square wave, VEN = 48 V peak to peak.k. |
350 | mW | |||