ZHCSMH9C april 2022 – august 2023 TPSI3052-Q1
PRODUCTION DATA
For two-wire mode, the recommended capacitance CVDDP from VDDP to VSSP is 220 nF.
For this design, three-wire mode is required to meet the design requirements. For three-wire mode, increasing the amount of capacitance, CVDDP, improves the ripple on the VDDP supply. For this design, 1 μF in parallel with 100 nF is used.