ZHCSMH9C april 2022 – august 2023 TPSI3052-Q1
PRODUCTION DATA
Table 9-1 lists the design requirements of the TPSI3052-Q1 gate driver.
| DESIGN PARAMETERS | |
|---|---|
| Total gate capacitance | 100 nC |
| FET turn-on time | 1 µs |
| Propagation delay | < 4 µs |
| Switching frequency | 10 kHz |
| Supply voltage (VDDP) | 5 V ± 5% |