ZHCSMH9C april 2022 – august 2023 TPSI3052-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDDP | Primary side supply voltage in three-wire mode(1) | 3.0 | 5.5 | V | |
| EN | Enable in two-wire mode(1) | 0 | 48.0 | V | |
| Enable in three-wire mode(1) | 0 | 5.5 | V | ||
| PXFR | Power transfer control(1) | 0 | 5.5 | V | |
| CVDDP | Decoupling capacitance on VDDP and VSSP, two-wire mode(3) | 220 | 330 | nF | |
| Decoupling capacitance on VDDP and VSSP, three-wire mode(3) | 0.22 | 20 | µF | ||
| CDIV1(2) | Decoupling capacitance across VDDH and VDDM(3) | 0.004 | 15 | µF | |
| CDIV2(2) | Decoupling capacitances across VDDM and VSSS(3) | 0.012 | 40 | µF | |
| TA | Ambient operating temperature | –40 | 125 | °C | |
| TJ | Operating junction temperature | –40 | 150 | °C | |
| |ΔVEN/Δt| | EN rise and fall rates, two-wire mode. | 65 | V/ms | ||