ZHCSQI2A November 2022 – January 2024 TPS92620-Q1
PRODUCTION DATA
The TPS92620-Q1 device monitors device junction temperature. When the junction temperature reaches thermal shutdown threshold T(TSD), the output shuts down. After the junction temperature falls below T(TSD) – T(TSD_HYS), the device recovers to normal operation. During overtemperature protection, the FAULT pin is pulled low.