ZHCSQI2A November 2022 – January 2024 TPS92620-Q1
PRODUCTION DATA
The TPS92620-Q1 device consumes minimal quiescent current, I(FAULT), into SUPPLY when the FAULT pin is externally pulled LOW. At the same time, the device shuts down all four output drivers.
If device detects an internal fault, it pulls down the FAULT pin by an internal typical 3-mA constant current as a fault indication to the fault bus.